??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WITTE
Description
ECO QCC TP AF50 - ECO QUICK CHANGE COUPLING TOP PART AF50
Bill of material
282473-E
Identnr
description
WITTE-QUICK CHANGE COUPLING TOP PART
system
50.000 mm
B
30.000 mm
thread
12.000 mm
D
20 mm
weight
810.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Previews
3D
Dimension
2D
Download CAD models