??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WITTE
Description
ECO QCC BP AF40 - ECO QUICK CHANGE COUPLING BASE PART AF40
Bill of material
282475-E
Identnr
designation
WITTE-QUICK CHANGE COUPLING BASE PART
system
40.000 mm
B
16.000 mm
thread
10.000 mm
weight
305.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Previews
3D
Dimension
2D
Download CAD models