??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IAI
Description
EC-S15X
Bill of material
EC-S15XL-1000-1-1
Order Number
EC-S15XL-1000-1-1
Type
S15X
Lead of Ball Screw
Stroke
mm
输入参数值: S
Stroke
mm
cm
inch
ft
Power supply , I/O cable type
Power supply , I/O cable length
m
Motor power supply cable type
Motor power supply cable length
m
Option: RCON-EC connection specifications
Option : Brake
Option : Specification Grease Application
Option : Reversed home specification
Option : PNP
Option: Double slider
Option : Power supply 2 system specification
Option : Wireless communication
Position of slider
mm
输入参数值: POS
Position of slider
mm
cm
inch
ft
预览
3D
尺寸标注
2D
下载CAD模型