??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Elesa+Ganter
Description
EBR-SW - Handle with microswitch
Bill of material
Handle with microswitch EBR.150-SWM-B-F2.5
Code
Description
L
160 mm
f
132±0.5 mm
d
8.5 mm
d1
13.5 mm
f1
16 mm
D
28 mm
h
44 mm
h1
10 mm
h2
30 mm
h3
47 mm
h4
mm
h5
mm
B
8.5 mm
l1
89 mm
F1
2800 N
F2
2900 N
L1
35 J
L2
8 J
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models