??
Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
Elesa+Ganter
Description
EBR. - Handle with safety locking device
Bill of material
Handle with safety locking device EBR.150-CH-6-81-C6
Code
Description
Position
mm
L
160 mm
F
mm
D
28 mm
H.
44 mm
h4
56 mm
B
8.5 mm
l1
89 mm
f1
18 mm
d2
6 mm
h3
- mm
d
mm
d1
13.5 mm
h1
10 mm
h2
30 mm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models