??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
Easytrax 32 - Easytrax series
Bill of material
ET 32.040-50-28-192 FA/MA
Article number
ET 32.040-50-28-192 FA/MA
Series
Easytrax 32
Model
Installation variants
Color
Inner height
18 mm
Outer link height
25.5 mm
Inner link width
50 mm
Outer link width
62 mm
Chain length
192 mm
Bending radii
28 mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Connection height
81.5 mm
Pitch
32 mm
Strain relief, fixed end
Strain relief, moving end
Info PDF
PDF Catalog
Website
HTML
Previews
3D
Dimensão
2D
Baixar modelos em CAD