??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
Easytrax 1455 - Easytrax series
Bill of material
ET 1455.030-78-52-318.5 FA/MA
Article number
ET 1455.030-78-52-318.5 FA/MA
Series
ET 1455
Model
Installation variants
Inside height
25 mm
Outer link height
36 mm
Inner link width
mm
Outer link width
94 mm
Chain length
318.5 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Strain relief, fixed end
Strain relief, moving end
Connection height
140 mm
Pitch
45.5 mm
Info PDF
PDF Catalog
Website
HTML
Previews
3D
Dimension
2D
Download CAD models