??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
E-HIPHB_H, E-HIPHBP_H - Economy Heat Insulation Board - High Temperature Resistance and High Strength Type - Hole Machining
Bill of material
E-HIPHB2H-20-20-3-F9-G5-N3
Part Number
E-HIPHB2H-20-20-3-F9-G5-N3
Type Selection
Hole Machining Type
Type
High Temperature Resistance and High Strength Type
Color
Black
Select Tolerance
Number of Holes
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T Selection
mm
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
Hole Selection
Bolt Nominal Dia. Selection
mm
d
3.5 mm
d1
0.0 mm
h
0 mm
Previews
3D
Dimension
2D
Download CAD models