??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Firma
Misumi
Beschreibung
DPRR, DPRL, DSRR, DSRL - Large Position Indicators - 5-Digit Type - Front Type
Stückliste
DPRR4
Part Number
Rotating Direction
Material of Cover
Nylon
Farbe der Abdeckung
Material of Backboard
Polyphenylene Ether
Material of Sleeve
SUM23
Surface Treatment of Sleeve
brüniert
Zubehör
Set Screws(Black)(4137 Alloy Steel)/Cushion Sheets(Black)(Polyethylene Foam)
Ambient Operating Temperature
-10~60 °C
Spindle Pitch
mm
Zähleranstieg pro Umdrehung
Max. Revolutions (rpm)
r/min
Mass
100 g
Includes an Indicator Collar in the set
d
mm
Material of Collar
-
Surface Treatment of Collar
-
Mass of Collar
- g
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen