??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6318 - Step blocks
Bill of material
71381
Order No.
Size
Support height
mm
Support height
mm
A
mm
B
mm
B2
50 mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models