??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
D-M-E
Description
DHR 76 Sprue bushings 2° - DME - Euro-Standard Material 1.2826 ca 54 HRC
Bill of material
DHR76180363-015
Catalog Number
Radius
15.5 mm
Diameter d
mm
Length
mm
Diameter
mm
Diameter d1
mm
Length
mm
Distance
mm
Angle
2 °
Previews
3D
Dimension
2D
Download CAD models