??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
SCHUNK
Description
DDF 2 - Rotary feed-through
Bill of material
SCHUNK-0323070 DDF 2-063-E6
ID
Description
Further product information
To the product page
EPLAN Data Portal
Adapterplate (to order optional)
Max. handling weight
kg
Max. RPM
1/min
Max. RPM
°/s
Continuous torque
Nm
Starting torque
Nm
Rotary movement
>360 °
Air connection thread pneumatic feed-through
Max. pressure per connection
bar
Rate of flow at 6 bar (per channel)
l/min
Number of electrical feed-throughs
Voltage
V
Current
A
Weight
kg
Robot-side connection
Min./max. ambient temperature
5/60 °C
Max. dynamic bending moment Mx
Nm
Max. dynamic bending moment My
Nm
Max. dynamic torsional moment Mz
Nm
Customs tariff number
84799070
Previews
3D
2D
Download CAD models