??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Kuroda Precision Industries, Ltd.
Description
D20, lead20
Bill of material
AD20202S-HSSR-0600X0600-C7H_FNSN120
Type
AD20202S
Overall lenght
mm
Enter value for L
Overall lenght
mm
cm
inch
ft
Thread lenght
600 mm
Shaft end : Fixed side
Shaft end : Supported side
Direction of Nuts
Position of Nuts
Accuracy grade
C7
Axis clearance
H : 0.010mm or less
Previews
3D
Wymiar
2D
Pobierz modele CAD