??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Kuroda Precision Industries, Ltd.
Description
D16, lead16
Bill of material
AD16162S-HSSR-0600X0600-C7H_FNSN120
Type
AD16162S
Overall lenght
mm
Wert eingeben für L
Overall lenght
mm
cm
inch
ft
Thread lenght
600 mm
Shaft end : Fixed side
Shaft end : Supported side
Direction of Nuts
Position of Nuts
Accuracy grade
C7
Axis clearance
H : 0.010mm or less
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen