??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kuroda Precision Industries, Ltd.
Description
D16, lead10
Bill of material
AH16103S-HSSR-0600X0600-C5F_FNSN120
Type
AH16103S
Overall lenght
mm
Enter value for L
Overall lenght
mm
cm
inch
ft
Thread lenght
600 mm
Shaft end : Fixed side
Shaft end : Supported side
Direction of Nuts
Position of Nuts
Accuracy grade
C5
Axis clearance
F : 0.005mm or less
Previews
3D
Dimension
2D
Download CAD models