??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
D05.02 - Plastic spread rivet
Bill of material
IMS 230004740 / KUNSTSTOFFSPREIZNIET 6,0 - 6,5 MM PA 12 NATUR
Art.-Nr.
Article code
Hole size
mm
Enter value for BL
Hole size
mm
cm
inch
ft
Hole size
[6.00 : 6.50] mm
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
Thickness
[14.00 : 18.00] mm
A
6.00 mm
B
10.00 mm
C
2.50 mm
D
21.00 mm
Net weight
0.69 g
Material number
Plastic
Material
PA 12
Color
Previews
3D
Dimension
2D
Download CAD models