??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
D-F9BA - Water Resistant 2 Color Indication Style Solid State Switch / Direct Mounting
Bill of material
D-F9BAL
Auto Switch Model Number
D-F9BA
Style
Water resistant 2 color indication style solid state switch
Lead wire length
(L) 3 m m
Electrical entry
Grommet / In-line
Application
Relay / PLC
Wiring
2 wire
Output
-
Previews
3D
Dimension
2D
Download CAD models