??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current transformer 230 x 55mm, 7000/5 A
Bill of material
HARTING 20327000101
Preview
Product number of the Manufacturer
20327000101
Short Description
Current transformer, Current transformer for measurement, KN Turns ratio: 7000 : 5
Long Description
Current transformer, Current transformer for measurement, KN Turns ratio: 7000 : 5
Manufacturer Type Description
Current transformer 230 x 55mm, 7000/5 A
Alternative product number
20 32 700 0101
Manufacturer Name
HARTING
Delivery Time
70
Primary rated current In
7000 A
Secondary rated current
0 A
weight
7000 g
Product type
Current transformer 230 x 55mm, 7000/5 A
Application standards
EN 61869-2
Manufacturer product description
Current transformer, Current transformer for measurement, KN Turns ratio: 7000 : 5
Manufacturer product designation
Current transformer, Current transformer for measurement, KN Turns ratio: 7000 : 5
certificate/approval
CE
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85043129
Country of origin
AT
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models