??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCMR 1300A-S-40-SB5-NF
Bill of material
HARTING 20311308101
Preview
Product number of the Manufacturer
20311308101
Short Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±2.600 A, KN Turns ratio: 1 : 4000
Long Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±2.600 A, KN Turns ratio: 1 : 4000
Manufacturer Type Description
Current Sensor HCMR 1300A-S-40-SB5-NF
Alternative product number
20 31 130 8101
Manufacturer Name
HARTING
Delivery Time
0
Primary rated current In
1300 A
Secondary rated current
0.325 A
max. input voltage
24 V
min. primary voltage range
15 V
weight
955 g
Product type
Current Sensor HCMR 1300A-S-40-SB5-NF
Application standards
EN 50155
Manufacturer product description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±2.600 A, KN Turns ratio: 1 : 4000
Manufacturer product designation
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±2.600 A, KN Turns ratio: 1 : 4000
certificate/approval
CE
measurement accuracy
0.4 %
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85043129
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part