??
Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
Nitrogen Springs
Description
CSS 25 - Mini cylinders + SKUDO
Bill of material
CSS25-35.3-50
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
1 mm
Diameter
25 mm
Rod Diameter
12 mm
Pressure
bar
Pressure min.
10 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Fixing
Nominal initial force
Isothermal end force
daN
Polythrophic end force
daN
Volume
cm³
Surface
1.13 cm^2
Maximum speed
1.8 m/s
Strokes/minute
Cicli / minuto
Weight
Kg
Temperature min
0 °C
Temperature min
80 °C
Previews
3D
Dimension
2D
Download CAD models