??
Catalog navigation
CAD model selection
Selectable products: 65
HELP_VARIABLE
Company
Nitrogen Springs
Description
CSR 12 TBM2 - Mini cylinders
Bill of material
CSR12-25.2-25-TBM2
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
1 mm
Diameter
12 mm
Rod Diameter
6 mm
Nominal charging pressure
bar
Pressure min.
20 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Fixing
Nominal initial force
daN
Isothermal end force
daN
Forza finale politropica
daN
Surface
0.28 cm^2
Velocità massima
1.8 m/s
Strokes/minute
Cicli / minuto
Weight
Kg
Variabile Easy manifold
0
Codice guarnizione Easy Manifold
-
Temperature min
0 °C
Temperature max
80 °C
Previews
3D
Dimension
2D
Download CAD models