??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Misumi
Description
CSHNK-S, CSHNK-B - Caster - Medium to Heavy Load Type - Fixed Type
Bill of material
CSHNK-S50-U
Part No.
Type
CSHNK-S
Type Selection of Main Body
2
Material of Main Body
Surface Treatment of Main Body
D
mm
Material of Wheel
Color of Wheel
Gray
Swiveling of Bearings
Incorporated
Wheel of Bearings
Incorporated
A
82 mm
F
63 mm
d
8.8 mm
t
3.2 mm
Allowable Load
3000 N
Mass
g
Previews
3D
Dimenze
2D
Stáhnout CAD model