??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
CS.SST - Lever latches with key
Bill of material
Lever latches with key CS.20-32-20-M-SST
Code
Description
D
24 mm
H
mm
l
16 mm
l1
20 mm
l2
mm
h
4.5 mm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models