??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 12
HELP_VARIABLE
Company
Schiedel
Description
Cones - PMS 50
Bill of material
Taper_terminal 150/-/0,5/444/GY/PMS50
Material
EAN/UPC-Code
System
PMS50
Shorttext
LOD Destination
LOD Level
int Ø
mm
extØ
mm
A
205 mm
D1
mm
Nominal length
250 mm
Material/Liner
444
Surface liner
Weight
kg
Previews
3D
Boyut
2D
CAD modeli indir