??
Catalog navigation
CAD模型選擇
可提供的產品: 12
HELP_VARIABLE
Company
Schiedel
Description
Cones - PMS 25
Bill of material
Tapered_Term. 150/-/0,5/444/GY/PMS25
Material
EAN/UPC-Code
System
PMS25
Shorttext
LOD Destination
LOD Level
int Ø
mm
extØ
mm
A
205 mm
B
143 mm
D1
mm
Nominal length
250 mm
Material/Liner
444
Surface liner
Weight
1.31 kg
Previews
3D
尺寸
2D
下載CAD模型