??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
CMT.AE-V0 - Latches with fold-away knob
Bill of material
Latches with fold-away knob CMT.32-20 AE-V0
Code
Description
Position
H
32 mm
l2
mm
B
30 mm
R
20 mm
H
11 mm
l
20 mm
l1
20 mm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models