??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
CMD.AL - Hinge for thin doors
Bill of material
Hinge for thin doors CMD.AL-45-SH-4-M5
Code
428251
Description
CMD.AL-45-SH-4-M5
Rotation
°
B
43
L
45
L1
65
F
33
f1
24.5
H
18.5
h1
11.5
h2
6
h3
5.5
b1
26.5
b2
14
d
8
d1
M5
d2
4.2
Weight
90 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models