??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
CGTH8 - Built-in Guidway Slider Cylinder
Bill of material
CGTH8-L5-50-M-TC100-03
Model
CGTH8
Ball Screw Lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor Position
Brake
Corresponding Controller
TC100
Cable Length
Kind Of I/O Cable
Screw Accuracy
L
414.0 mm
A
50 mm
M
1 mm
N
6 mm
P
50 mm
WEIGHT
5.16 kg
Previews
3D
2D
Download CAD models