??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFR. - Adjustable hinge
Bill of material
Adjustable hinge CFR.60 SH-6
Code
426431
Description
CFR.60 SH-6
Rotation
°
B
75 mm
L
60 mm
F
34 mm
f1
42 mm
H
16 mm
h1
9.5 mm
h2
8 mm
b1
29.5 mm
d
8 mm
d3
6.5 mm
d4
12.5 mm
Weight
72 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models