??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFMY - Hinges for removable doors
Bill of material
Hinges for removable doors NT CFMY.60-SH-8-D
Code
Description
mm
L
60.000 mm
F
36.000 mm
H
15.000 mm
h1
8.500 mm
h2
8.000 mm
b1
26.000 mm
d
8.000 mm
d3
8.500 mm
d4
16.500 mm
C
5.000 N*m
Weight
41.000 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models