??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFI. - Double Hinges
Bill of material
Double Hinge CFI.60-45/45 SH-6(00)
Code
Description
Rotation
°
Rotation
°
B
mm
L
36 mm
b3
mm
b4
mm
f1
mm
f2
mm
f3
mm
f4
mm
f5
mm
H
16 mm
h1
8 mm
d
8 mm
a
90°
ß
d3
6.5 mm
d4
12.5 mm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models