??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFG. - Hinges
Bill of material
Hinge CFG.60/60 SH-6 (0)
Code
Description
Rotation
°
B
mm
L
36 mm
b1
mm
b2
mm
f1 +0.25/-0.25
mm
f2
mm
f3
mm
H
16 mm
h1
8 mm
d
8 mm
d3
6.5 mm
d4
12.5 mm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models