??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFBS - Hinges for narrow jamb
Bill of material
Hinges for narrow jamb CFBS.75-13 SH-5(0)
Code
Description
Rotation
°
L
75 mm
B
18.5 mm
d1
5.5 mm
h2
5.5 mm
f±0.25
34
f1±0.25
54
H
mm
h1
mm
h3
mm
h4
mm
h5
mm
h6
mm
b1
13 mm
b2
14.5 mm
d
5 mm
C#
4 Nm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models