??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFB. - Hinges
Bill of material
Hinges CFB.108 SH-6 (0)
Code
422511
Description
CFB.108 SH-6
Rotation
°
B
45 mm
L
109 mm
f ± 0.25
72.5 mm
f1 ± 0.25
48.2 mm
f2 ± 0.25
92.7 mm
b1
20.5 mm
d
6 mm
l1
18 mm
l2
27 mm
d2
6.0 mm
l
10 mm
TSP
6.5
Weight
85 g
Produktdetails
Produktdetails
Previews
3D
Dimension
2D
Download CAD models