您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
CENCON20
RCM
STANDARD PARTS FOR MOULD MAKING
CENTERING ELEMENTS
Powered by
CAD模型選擇
{rcm/normalizzati_stampi/elementi_di_centraggio/cencon_b.prj},{NB=CENTRAGGI CONICI D._B CENCON20},{IDNR=},{TYP=CENCON},{D1=20},{L2=16},{L1=10},{L=64},{H=31},{D=M8},{T=20},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{DN=8},{DK=6.647},{D2=15.000},{D3=10.300},{D4=9.840},{D5=14.000},{L3=2.000},{L4=2.000},{L5=4.000},{L6=10.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
RCM
Description
CENCON_B - Centering unit
Bill of material
CENCON20
Ident number
TYP
CENCON
D1
20
20
mm
L2
16
16
mm
L1
10
10
mm
L
64
64
mm
H
31
31
mm
D
M8
M8
T
20
20
mm
ESECUZIONE
Carburized, hardened, grinded
Material
UNI 16 Ni Cr 4
Hardness
HRC 60-62
D2
15.000
15.000
mm
D3
10.300
10.300
mm
D4
9.840
9.840
mm
D5
14.000
14.000
mm
L3
2.000
2.000
mm
L4
2.000
2.000
mm
L5
4.000
4.000
mm
L6
10.000
10.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型