??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
DMS Diemould (UK)
Description
Cashew Gate Inserts GTE 12mm - Cashew Gate Inserts
Bill of material
GTE-12-12
Catalog Number
Length
12 mm
Length
10 mm
Diameter
mm
Diameter
mm
Length
5 mm
Thread
5 mm
Weight
g
Weight
g
Weight
g
INFO
Catalogue page
Previews
Download CAD models
No generation actions are associated with this part