??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
DMS Diemould (UK)
Description
Cashew Gate Inserts GTE 10mm - Cashew Gate Inserts
Bill of material
GTE-10-10
Catalog Number
Length
10 mm
Length
8 mm
Diameter
mm
Diameter
mm
Length
4 mm
Thread
4 mm
Weight
g
Weight
g
Weight
g
INFO
Catalogue page
Previews
Download CAD models
No generation actions are associated with this part