??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Robotunits
Description
CAS 3_ _ _ - Swivel Castor with Bolt Hole Fitting and Brake
Bill of material
Robotunits CAS_3080
Part description
CAS_3080
Description
Swivel Castor With Bolt Hole Fitting and Brake, 80 mm
AA
68 mm
ØR
80 mm
S
80 mm
H
108 mm
FMAX
600 N N
Weight
0.735 kg
Previews
3D
Dimension
2D
Download CAD models