??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Robotunits
Description
CAS 1_ _ 0 - Swivel Castor with Plate and Brake
Bill of material
Robotunits CAS_1080
Part description
CAS_1080
Description
Swivel Castor with Plate and Brake, 80 mm
AA
70 mm
AL
40 mm
ØR
80 mm
S
110 mm
H
110 mm
FMAX
600 N N
Weight
0.735 kg
Previews
3D
Dimension
2D
Download CAD models