??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Robotunits
Description
CAS 0_ _ _ - Castor with Plate
Bill of material
Robotunits CAS_0080
Part description
Description
AA
70 mm
AL
40 mm
ØR
80 mm
S
80 mm
H
110 mm
FMAX
600 N N
Weight
kg
Previews
3D
Dimension
2D
Download CAD models