??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C07.05 - SPRING SPEEDNUT
Bill of material
IMS 090002730 / SPRING SPEEDNUT ST. 4,2 MM ZINC-PLATED UNCOLOURED PASSIVATED
V
1
Art.-Nr.
090002730
Artikel code
SPRING SPEEDNUT ST. 4,2 MM ZINC-PLATED UNCOLOURED PASSIVATED
D
4.20 mm
A
15.20 mm
B
9.50 mm
S
0.60 mm
Net weight
0.62 g
Material number
CK 67
Surface
VZ FL PASS
Previews
3D
Dimension
2D
Download CAD models