??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Misumi
Description
C-TTBN__T5 - Economy Type Timing Belts T5 Type
Bill of material
C-TTBN185T5-150
Part Number
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
185 mm
Pitch
5 mm
2th (deg)
40
H
2.2 mm
h
1.2 mm
L
2.65 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
62.50 mm
Note
-
Previews
3D
Boyut
2D
CAD modeli indir