??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Misumi
Description
C-TBN__L - Economy Type Timing Belts L Type
Bill of material
C-TBN112L075
Part Number
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
285.75 mm
Pitch
9.525 mm
2th (deg)
40
Lr
4.65 mm
h
1.91 mm
H
3.6 mm
Rr
0.51 mm
Ra
0.51 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
76.20 mm
Note
-
Previews
3D
Boyut
2D
CAD modeli indir