??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Misumi
Description
BSSC0802, BSSCK0802 - Rolled Ball Screws - Thread Diameter 8 Lead 2 - Precision Grade C10
Bill of material
BSSC0802-100
Part Number
Precision Grade
C10
Thread Dia.
08 mm
Lead
02
Type Slection
material of Thread Shaft
1055 Carbon Steel
Hardness of Thread Shaft
Induction Hardened 56~62HRC
Material of Nut
JIS-SCM420H Alloy Steel
Hardness of Nut
Carburized 58~62HRC
Material of Collar
1045 Steel
Surface Treatment of Collar
Black Oxide
Grease Type Selection
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F Selection (1mm Increment for Specified)
mm
P Selection (1mm Increment for Specified)
mm
Y
mm
No Machining on Both Ends
S 1mm Increment
mm
F 1mm Increment
mm
No Machining on Support Side Thread End
Nut Direction
No Retaining Ring Groove on Support Side Thread End
Support Side Thread End Length
FC 1mm Increment
mm
Fixed Side Wrench Flats Machining
Fixed Part Thread End Flat Machining
SC 1mm Increment
mm
SWC 1mm Increment
mm
SGC 1mm Increment
mm
Dedicated temporary shaft is included.
Previews
3D
Boyut
2D
CAD modeli indir