??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 36
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48998 - Plow bolts, Coarse thread, Steel, Grade 5, Hot Dip Galvanized (ASME B18.9)
Bill of material
BN 48998 3503690 plow bolt 1/2x1.5
Identification
BNNORM1
ASME B18.9
Material
Steel
Quality
Grade 5
Surface
Hot Dip Galvanized
Nominal Size or Basic Bolt Diameter
Pollici
Thread Type
Length
Pollici
Grip Length
Pollici
Thread Length
Pollici
Standard Lengths
Standard
Size Description
Diameter of Full Size Body - Max.
Pollici
Diameter of Full Size Body - Min.
Pollici
Diameter of Head - Max.
Pollici
Diameter of Head - Min.
Pollici
Diameter of Head Absolute - Min.
Pollici
Feed Thickness - Max.
Pollici
Depth of Square and Head - Max.
Pollici
Depth of Square and Head - Min.
Pollici
Width of Square - Max.
Pollici
Width of Square - Min.
Pollici
Radius on Corners of Square - Max.
Pollici
Anteprime
3D
Dimensione
2D
Download modelli CAD