??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48733 - Regular heli-coil inserts, Coarse thread, Stainless Steel, 304 Stainless Steel, Plain With Dry Film Lubricant (ASME B18.29.1)
Bill of material
BN 48733 3465268 regular heli-coil insert 3/8x0.75
Identification
BNNORM1
ASME B18.29.1
Material
Stainless Steel
Quality
304 Stainless Steel
Surface
Plain With Dry Film Lubricant
Nominal Thread Size
Inch
Thread Type
Length
Size Description
A - Min.
Inch
B - Min.
Inch
B - Max.
Inch
D - Min.
Inch
D - Max.
Inch
E - Min.
Inch
E - Max.
Inch
F Gage
Inch
H - Min.
Inch
H - Max.
Inch
J - Min.
Inch
J - Max.
Inch
P - Min.
Inch
P - Max.
Inch
Q
deg.
R - Min.
Inch
S - Min.
Inch
U - Max.
Inch
U - Min.
Inch
V - Max.
Inch
Previews
3D
Dimension
2D
Download CAD models