??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48732 - Hex nuts with conical washer, Type HN, Fine thread, Steel, Grade 5, Zinc Clear Plated Chromated (SAE J238)
Bill of material
BN 48732 3456843 hex nut with conical washer 0.19
Identification
3456843
BNNORM1
SAE J238
Material
Steel
Quality
Grade 5
Surface
Zinc Clear Plated Chromated
Nominal Size
10#
Thread Type
.190-32
Thread Type
UNF
±0.010
0.562 polegada
Max.
0.375 polegada
Min.
0.413 polegada
Max.
0.274 polegada
Max.
0.207 polegada
Max.
0.051 polegada
Max.
0.025 polegada
Previews
3D
Dimensão
2D
Baixar modelos em CAD