??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Misumi
Description
BMUS, BMUSR, G-BMUS, G-BMUSR - Manifold Blocks - Hidraulic - Pitch Standard BMUS_Series - 30x35 Square
Bill of material
BMUS4-Q1-R1-G1-K1
Part No.
Material
Surface Treatment
Trivalent Chromate
Screw Type Selection
Mounting Hole Selection
No. of Circuits
Q (Rc (PT)) Selection
R (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch
30 mm
N No. of Pitches
Total No. of Threads
A
30 mm
B
35 mm
E
20 mm
F
20 mm
X
15 mm
Y
6 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
Boyut
2D
CAD modeli indir