??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
BMTL, BMTLM, G-BMTLM - Manifold Blocks - Hidraulic - Pitch Standard BMTL_Series - 70 Square
Bill of material
BMTL2-Q4-R4-S4-G4-K4
Part No.
Material
1018 Carbon Steel
Surface Treatment
Normal Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
R (Rc (PT)) Selection
S (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch
60 mm
N No. of Pitches
Port Threads
A
70 mm
B
70 mm
E
40 mm
F
35 mm
X
16.5 mm
Y
8 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
Dimension
2D
Download CAD models