??
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Misumi
Description
BMSFC, BMSFCA, G-BMSFC, G-BMSFCA - Manifold Blocks - Pneumatic - Pitch Standard BMSF_Series - 20 Square
Bill of material
BMSFC4-Q1-G1-K1
Part No.
Material
Aluminum Alloy
Surface Treatment
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Screw Type Selection
Mounting Hole Selection
No. of Circuits
Q (Rc (PT)/ M (Coarse)) Selection
G (Rc (PT)/ M (Coarse)) Selection
K (Rc (PT)/ M (Coarse)) Selection
P Pitch
mm
N No. of Pitches
Total No. of Threads
A
20 mm
B
20 mm
E
20 mm
F
13 mm
X
5 mm
Y
4 mm
d (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей